WT 16 vibratory bowl feeder for guiding loose wire end ferrules with plastic collars for a cross-section of 0.5 mm² into the Wire Terminal WT C fully automated wire processing machine.
- Br. artikla:
- AS 4051220
- Benefits
- Process reliability with the infeed of wire end ferrules
- Simple, fast changeover of consumable materials
- Supply includes
- WT 16 vibratory bowl feeder
- Applications
- For loose wire end ferrules with cross-section 0.5 mm²
- Note
- The vibratory bowl feeders and the separation of single wire end ferrules are designed for the dimensional tolerances of Rittal wire end ferrules to DIN 46228-4:2019-02. If the wire end ferrules used exceed the defined dimension tolerances, it may be necessary to design/test a new bowl feeder and to adapt the wire end ferrule separation.
- Standards
- AEH DIN 46228
- To fit Model No.
- 4051.205
- 4051.210
- Customs tariff number
- 84799070
- EAN
- 4028177981140