Human-machine interface Monitors and accessories TFT monitors and accessories for command panels Monitors and accessories TFT monitor Installation variant for surfaces and command panels. Prikaz proizvoda Monitors and accessories TFT holder Suitable for mounting TFTs to enclosure attachments CP-S, CP-L and vertical support arm via vertically hinged enclosure attachment. Prikaz proizvoda Monitors and accessories Monitor bracket Suitable for the mounting of monitors up to 21" with VESA MIS-D or MIS-E connections. Variable mounting in the depth allows individual positioning of the monitor for ergonomic comfort. In addition, there are three setting options... Prikaz proizvoda Monitors and accessories Connection cable for power pack With IEC connector at one end, length: 1.5 m. Prikaz proizvoda Monitors and accessories Power pack For TFT monitor With IEC320 socket, with cable (1.5 m) for connecting to the TFT monitor. Prikaz proizvoda