Doors/locks

Modular front design for VX

For separating different functional zones within the VX enclosure. Partial doors with or without viewing window may be combined as required between the top and bottom front trim panel. The modular front may be fitted instead of front doors or rear panels on the Rittal VX enclosure system.

Modular front design for VX

Partial door for VX

Door may be optionally hinged on the right or left.

Modular front design for VX

Perforated mounting strip for partial door

For retrospective external mounting on partial doors, with 25 mm hole pitch pattern for mounting individual items on the rear of doors such as cable ducts, conduit holders, etc.

Modular front design for VX

Front trim panel, top, solid for VX

To finish off at the top when using partial doors.

Modular front design for VX

Front trim panel, bottom, solid for VX

To finish off at the bottom when using partial doors.

Modular front design for VX

Trim panel, hinged at the top for VX

For the installation of control and display components, in conjunction with a modular front design and protective bar.

Modular front design for VX

Drawer for keyboard and mouse for VX

For mouse and keyboard with a maximum width of 500/700 mm. A high level of protection is retained, even with the flap open.