Roof Roof Roof plates for enclosure systems, protection canopies for compact enclosures, outdoor housing, roof accessories. Roof Roof plate IP 55, solid for VX, VX IT For enclosures without roof plate and in exchange for the standard roof in other enclosures. Prikaz proizvoda Roof Roof plate IP 2X with ventilation hole for VX, VX IT For enclosures without roof plate and in exchange for the standard roof in other enclosures. Prikaz proizvoda Roof Roof plate for cable entry glands for VX, VX IT For enclosures without roof plate and in exchange for the standard roof in other enclosures. Prikaz proizvoda Roof Roof plate for cable entry, two-piece for VX, VX IT, TS, TS IT The two-piece design allows easy retro-fitting, by simply removing the front part of the plate for retrospective cable entry. Prikaz proizvoda Roof Cable entry gland for roof plate Cable entry glands for roof plates, with metric knockouts, sealing membranes, entry glands, or sealed. Prikaz proizvoda Roof Roof plate IP 2X with ventilation hole for TS For enclosures without roof plate and in exchange for the standard roof in other TS enclosures. Prikaz proizvoda Roof Spacer for roof plate To raise the roof for ventilation purposes, in three different heights. Not suitable for crane transportation. Prikaz proizvoda Roof Protective roof for AX The sloping protective roof reliably protects the enclosure from standing moisture and other soiling from above. Prikaz proizvoda Roof Protective roof for AE Reliable protection for outdoor siting – with water run-off to the rear. Material: Stainless steel 1.4301 (AISI 304) Prikaz proizvoda Roof Outdoor housing for compact enclosures AX Housing for AX compact enclosures, for use outdoors. For creating an enclosure-within-an-enclosure concept. Cut-out at the bottom and integrated louvres in the side and base for optimum enclosure ventilation. Prikaz proizvoda Roof Pressure stoppers for roof plate For converting the IP 55 roof plate into a roof plate with pressure relief function. Prikaz proizvoda Roof Roof mounting screw For screw-fastening the roof plate instead of eyebolts. With contact washers for potential equalisation. Prikaz proizvoda