This item will be discontinued on: 31 Jan 2020
- Article number:
- IW 6902.920
- Product description
- For secure siting of enclosures for tower PCs or other customer assemblies.
- Material
- Cast aluminium
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Depth: 700 mm
- Basic material
- Cast aluminium
- Packs of
- 2 pc(s).
- Weight/pack
- 7.3 kg
- Customs tariff number
- 73269098
- EAN
- 4028177438736
- ETIM 7.0
- EC002502
- ECLASS 8.0
- 27180501
- Product description
- IW Industrial workstation, cast feet
- Documentation
- Info sheet