- Article number:
- SK 3174.000
- Design
- For filter holders
- Product description
- Made of chopped-fibre mat with a progressive structure. Temperature-resistant to 100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 µm.
- Material
- Chemical fibres
- Note
- Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- To fit Model No.
- 3175.000
- Dimensions
- Width: 338 mm
Height: 242 mm
Depth: 17 mm
- Filter class
- to DIN EN 779: G2
- Weight/pack
- 0.081 kg
- Packs of
- 3 pc(s).
- Customs tariff number
- 56039390
- EAN
- 4028177038158
- ETIM 7.0
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK Filter mat, for filter holders SK 3175, WHD: 338x242x17 mm, Filter class: G2