This item will be discontinued on: 30 Jan 2021
- Article number:
- SV 9673.672
- Design
- with gland made from insulating material
- Product description
- For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible.
- Material
- Sheet steel, 2 mm
- Surface finish
- Zinc-plated
- Supply includes
- Angle brackets and assembly parts
- For compartment height
- 200 mm
- Dimensions
- Width: 502 mm
Height: 193 mm - To fit
- Width: = 600 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 2.6 kg
- Customs tariff number
- 73269098
- EAN
- 4028177543928
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Partial mounting plate, WH: 502x193 mm, with duct, for TS (B: 600 mm)