Order no.
For NH size
Rated operating current max.
Type of electrical connection
For bar systems with centre-to-centre spacing
Order no. | For NH size | Rated operating current max. | Type of electrical connection | For bar systems with centre-to-centre spacing |
---|---|---|---|---|
9343040 | 00 | 160 A | Box terminal | 60 mm |
9343050 | 00 | 160 A | Screw M8 | 60 mm |
9343140 | 1 | 250 A | Box terminal | 60 mm |
9343150 | 1 | 250 A | Screw M10 | 60 mm |
9343250 | 2 | 400 A | Screw M10 | 60 mm |
9343350 | 3 | 630 A | Screw M10 | 60 mm |
9344040 | 00 | 160 A | Box terminal | - |
9344050 | 00 | 160 A | Screw M8 | - |
9344150 | 1 | 250 A | Screw M10 | - |
9344250 | 2 | 400 A | Screw M10 | - |
9344350 | 3 | 630 A | Screw M10 | - |