Rittal – The System.
Homepage ...
Products...
Power distribution...
IT power...
PDU metered plus...
Rittal
ContactFeedbackBlog
PDF CollectionLoginShopping cart
0
EnclosuresPower distributionClimate controlIT infrastructureSoftware & services
RittalFriedhelm Loh Group

PDU metered plus

High-end IT rack power distribution: Smart PDU with energy measurement per slot, i.e. output requirement for each individual consumer.

Order no.

Loading...

    No. of sockets and type

    Loading...

      Rated current (max.)

      Loading...

        Phases per infeed

        Loading...

          Type of electrical connection

          Loading...

            Length

            Loading...

              Length of connection cable

              Loading...

                To fit enclosure type

                Loading...

                  Suitable for height

                  Loading...
                    Order no. No. of sockets and type Rated current (max.) Phases per infeed Type of electrical connection Length Length of connection cable To fit enclosure type Suitable for height
                    79795026 x C1316 A1~C20450 mm-VX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 800 mm
                    ≥ 800 mm
                    79795034 x earthing-pin, type F, CEE 7/316 A1~CEE450 mm3 mVX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 800 mm
                    ≥ 800 mm
                    797951012 x C13 / 1 x C1916 A1~CEE845 mm3 mVX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 1,200 mm
                    ≥ 1,200 mm
                    797951110 x earthing-pin (type F, CEE 7/3)16 A1~CEE1,095 mm3 mVX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 1,200 mm
                    ≥ 1,800 mm
                    797951216 x C13 / 2 x C1932 A1~CEE1,095 mm3 mVX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 1,200 mm
                    ≥ 1,800 mm
                    797951524 x C13 / 4 x C1916 A1~CEE1,295 mm3 mVX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 1,800 mm
                    ≥ 1,800 mm
                    797951624 x C13 / 4 x C1932 A1~CEE1,495 mm3 mVX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 1,800 mm
                    ≥ 1,800 mm
                    797953316 x earthing-pin (type F, CEE 7/3)16 A3~CEE1,495 mm3 mVX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 1,800 mm
                    ≥ 1,800 mm
                    797953424 x earthing-pin (type F, CEE 7/3)32 A3~CEE2,095 mm3 mVX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 2,200 mm
                    ≥ 2,200 mm
                    797953518 x C13 / 3 x C1916 A3~CEE1,095 mm3 mVX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 1,200 mm
                    ≥ 1,800 mm
                    797953624 x C13 / 6 x C1916 A3~CEE1,495 mm3 mVX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 1,800 mm
                    ≥ 1,800 mm
                    797953724 x C13 / 6 x C1932 A3~CEE1,740 mm3 mVX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 2,000 mm
                    ≥ 2,000 mm
                    797954036 x C13 / 6 x C1916 A3~CEE1,895 mm3 mVX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 2,000 mm
                    ≥ 2,200 mm
                    797954242 x C1316 A3~CEE1,695 mm3 mVX IT enclosure frame
                    VX IT 19" mounting angles
                    ≥ 1,800 mm
                    ≥ 2,000 mm
                    Back to top
                    Rittal
                    • Products
                    • Software
                    • Solutions
                    • Services
                    • Company
                    • News
                    Products
                    • Enclosures
                    • Power distribution
                    • Climate control
                    • IT infrastructure
                    • System accessories
                    • Configurators and software
                    • Spare parts
                    Solutions
                    • Industries
                    • Enclosure Manufacturing 4.0
                    • Ecosystem IT
                    • Case-studies
                    • Technologies and trends
                    Terms and conditions
                    • Terms and Conditions of Sale and Delivery
                    • Legals
                    • Data privacy
                    • Cookies
                    • Contact

                    2025 © Rittal Ltd.

                      Your cookie settings for this website

                      This website uses cookies which are necessary for proper functioning, permit statistical analyses, allow you to share content via social networks or present ads tailored to your interests. Click on the corresponding buttons to activate and accept the use of cookies of a particular category.
                      Data Privacy Statement | Legals