This item will be discontinued on: 15 Jan 2019
This item is being replaced by:
9677521
- Article number:
- SV 9677.520
- Product description
- For attaching busbar systems with 185 mm centre-to-centre spacing in TS/SE enclosures.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- 2 system attachments (left/right)
2 punched sections without mounting flanges
Assembly parts - Assembly instruction
- For variable depth adjustment of the busbar system in the enclosure, the TS punched section with mounting flange 17 x 73 mm (for the outer mounting level) is additionally required. Select according to the enclosure depth.
- Packs of
- 1 pc(s).
- Weight/pack
- 3.99 kg
- Customs tariff number
- 83024900
- EAN
- 4028177705340
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV System attachment, for busbar support, 185 mm centre distance, for TS, SE (B: 800 mm)