Product expires on: 31 Oct 2020
The indicated successor item is suitable for the enclosure systems VX and VX SE:
8617530
- Article number:
- TS 8614.660
- Product description
- For universal interior installation, also in conjunction with punched sections with mounting flanges and support strips. Defective assemblies are quickly and easily replaced. Additional mounting levels.
- Material
- Sheet steel, 2.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Note
- Partial mounting plates are fastened directly onto the vertical enclosure sections via the inner mounting level using the assembly parts supplied loose. In this mounting position (in both the width and the depth) they form one level with TS punched sections with mounting flanges 17 x 73 mm and TS support strips for the inner mounting level.
- Dimensions
- Width: 500 mm
Height: 500 mm - To fit
- Enclosure type: TS
VX SE
Width: = 600 mm
Depth: = 600 mm - Packs of
- 1 pc(s).
- Weight/pack
- 6.42 kg
- Customs tariff number
- 94039910
- EAN
- 4028177212336
- ETIM 7.0
- EC000213
- ECLASS 8.0
- 27409216
- Product description
- TS Partial mounting plate, for TS, SE, W/DH: 500x500 mm
- Documentation
- Instructions