Screw for connection components

Article no.: SV 9686818

For connecting connection brackets and a connector kit (may be used for 3-pole and 4-pole connector kits).

Article no.:
SV 9686818
Product description
For connecting components such as connection brackets and connection kits.
Material
Stainless steel
Supply includes
8 nuts and 16 washers.
Dimensions
Thread: M10
Thread length: 180 mm
Packs of
8 pc(s).
Net weight
0.88 kg
Gross weight
0.98 kg
Customs tariff number
73181900
EAN
4028177981430
ETIM 9
EC003861
ECLASS 8.0
27400613
Product description
SV screw M10x180 mm
Documentation
Instructions