- Article no.:
- RX 9365541
- Material
- Sheet steel, zinc-plated
- For size
- 00
- To fit Model No.
- 9362210
- 9362215
- 9362310
- 9362315
- 9363210
- 9363215
- 9363310
- 9363315
- OUT_COL_CROSS_SECTION_SECTOR_CONDUCTOR
- 95 mm²
- Packs of
- 3 pc(s).
- Net weight
- 0.144 kg
- Gross weight
- 0.149 kg
- PCF per pack (cradle-to-gate)
- 0.43
- Customs tariff number
- 73182900
- ETIM 9
- EC000001
- Product description
- RiLineX lug terminal set for connecting sector-shape conductors to RiLineX NH fuse-switch disconnectors, size 00, 4 - 95 mm²