Cross member for RiLine busbar connections

Article number: SV 9340.240

To comply with the clearances required for “feeder circuits” under UL 508, for 3-pole RiLine busbar connections.

Article number:
SV 9340.240
Product description
To comply with the clearances required for "feeder circuits" under UL 508. For flat bar systems with 60 mm bar centre distance and PLS 800/1600.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Note
2 cross members are required for one busbar connection
Packs of
2 pc(s).
Net weight
0.038 kg
Customs tariff number
39269097
EAN
4028177565562
ETIM 9
EC000775
ECLASS 8.0
27142414
Data sheets
General technical information
Technical Data sheet