This item will be discontinued on: 30 Jan 2021
- Article number:
- SV 9676.831
- Product description
- For attaching NH slimline fuse-switch disconnectors size 00 to busbar systems with 185 mm centre distance.
- Material
- Stainless steel
- Assembly instruction
- M8 screws (zinc-plated and passivated, strength 8.8) are additionally required
- Screw length = busbar width + fastening measurement 20 mm
- To fit busbar system
- Flat-PLS
- Dimensions
- Thread: M8
- Packs of
- 3 pc(s).
- Net weight
- 0.06 kg
- Gross weight
- 0.086 kg
- Customs tariff number
- 73181692
- EAN
- 4028177697461
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Claw, with threaded insert M8, (Flat-PLS)
- Documentation
- Instructions