- Article no.:
- DK 7280100
- Product description
- Integration of a service socket within a separate supply circuit, independently of the IT network and UPS. Simple installation via an angle bracket for attaching to the enclosure frame.
- Material
- Angle bracket: Sheet steel
Socket: Plastic
- Surface finish
- Angle bracket: Zinc-plated
- Supply includes
- Angle bracket
Damp-proof socket (IP 44)
Assembly parts
- Rated voltage
- 230 V
- Rated current (max.)
- 16 A
- Sockets
- D, earthing-pin (type F, CEE 7/3)
- Packs of
- 1 pc(s).
- Net weight
- 0.44 kg
- Gross weight
- 0.472 kg
- PCF per pack (cradle-to-gate)
- 1.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177552388
- ETIM 9
- EC000330
- ECLASS 8.0
- 27142604
- Product description
-
DK Service socket, CEE 7/3 (type F), 1-way, 16 A, For enclosure frame attachment