- Article number:
- AS 4051.252
- Product description
- Ink for the Wire Terminal WT printer system.
- Colour
- Black
- Note
- Please talk to your Rittal sales consultant about a bespoke machine configuration.
- We reserve the right to make technical modifications
- Note on Model No.
- for IQ.JET
- Packs of
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.3 kg
- Customs tariff number
- 32151100
- EAN
- 4028177999510
- ECLASS 8.0
- 19140606
- Product description
- Black ink 201 (pigmented) for print option IQ.JET in the Wire Terminal WT C, TAG, 950 ml, max. storage period: 6 months