Longitudinal connector E-Cu

Article no.: SV 9650191

For simple baying connection of Maxi-PLS busbars.

Article no.:
SV 9650191
Applications
For simple baying connection of Maxi-PLS busbars
Material
E-Cu
Supply includes
Longitudinal connectors
Sliding blocks
Bolts
Assembly parts
To fit busbars
Maxi-PLS 60
Packs of
1 pc(s).
Net weight
2.21 kg
Gross weight
2.221 kg
Copper weight (kg per piece)
1.87
Customs tariff number
74198090
EAN
4028177643048
ETIM 9
EC002525
ECLASS 8.0
27400613
Product description
SV Longitudinal connector E-Cu, for Maxi-PLS busbar, Maxi-PLS 3200
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Safety instructions