Basic enclosure AX, sheet steel

Article number: AX 1095.000

The compact enclosure AX with integral enclosure locators in the roof, base and side forms the familiar 25 mm system pitch pattern from the VX25 large enclosure. With this unique, patented system, AX compact enclosures are prepared for all types of configurations and refits. System components and accessories are easily, quickly and securely installed and retrofitted on rails, with no drilling required.

Base configuration rail for AX

Wall mounting bracket for AX sheet steel, KX sheet steel, AX IT, EL

Door stay for AX

Plastic gland plate, modular with metric knockouts, for AX

Article number:
AX 1095.000
Benefits
More interior installation options thanks to integral enclosure locators on a 25 mm system pitch pattern combined with the interior installation rail and our diverse range of system accessories
Maintains the protection category (UL approval) by mounting the interior installation rail with no drilling required.
Base configuration rail provides additional mounting level and increased load capacity
Simple planning and configuration with the Rittal RiPanel configurator
Material
Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure with door(s)
Gland plate(s) in enclosure base
Mounting plate
Perforated door strip
Lock: 3 mm double-bit
Protection category to IEC 60 529
IP 55
Type rating to UL 50E
Type 1
Type 12
IK Code
IK10
Dimensions
Width: 800 mm
Height: 400 mm
Depth: 300 mm
Dimensions mounting plate (W x H)
750 mm x 375 mm
Number of doors
2
Number of locks
2
Lock
Lock version: Cam
Lock insert: 3 mm double-bit
Gland plate
Size: 5
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
24.577 kg
Gross weight
24.889 kg
Customs tariff number
94032080
EAN
4028177995246
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
AX compact enclosure, WxHxD: 800x400x300 mm, sheet steel, with mounting plate, two-door, two cam locks
Approvals
UL + C-UL (listed)
Certificates
Protection category
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Further information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
White Paper
Data sheets
Technical details
AX compact-enclosure sheet steel

Enclosure with two doors:
Stable sheet steel construction
consisting of body folded from a single piece and welded,
with protection channel all-round door opening,
rear panel with eyelets for wall mounting bracket.
Enclosure base with sheet steel gland plate(s).
Doors with foamed-in PU seal,
each door with vertical perforated door strip on both sides,
with PE conductor connection, screw-fastened hinges.
130° opening angle to VDI (may be retrofitted to 180°),
two cam locks with double-bit insert to DIN 43668
Mounting plate: With machined keyholes for earthing,
with imprinted scale, attached with ring nuts.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Mini-comfort handle, lock inserts,
wall mounting bracket,
plastic and metal gland plates,
modular cable entry, earth straps,
wiring plan pockets, door stay,
operating panels, fan-and-filter units, heaters,
swing frame, protective roof, 180° hinge
Material:
Enclosure, doors: Sheet steel
Mounting plate: Sheet steel, zinc-plated
Enclosure and door surface finish:
Triple surface treatment for optimum protection
against corrosion and resistance to mineral oils,
lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming
Powder-coated on the outside in textured RAL 7035.
Protection category to IEC 60 529: IP 55
Protection category to UL 508A: Type 12
Dimensions (W x H x D): 800 x 400 x 300 mm