Hinge for PK

Article no.: PK 9581000

For hinged attachment of covers. The supplied drilling template ensures problem-free assembly.

Article no.:
PK 9581000
Product description
For hinged attachment of covers. The supplied drilling template ensures problem-free assembly.
Material
Polystyrene
Colour
Similar to RAL 7035
Supply includes
20 hinges
Assembly parts
To fit
Width: ≥ 180 mm
Height: ≥ 110 mm
Packs of
20 pc(s).
Net weight
0.54 kg
Gross weight
0.568 kg
Customs tariff number
83021000
EAN
4028177140356
ETIM 9
EC001167
ECLASS 8.0
27409219
Product description
PK Hinge
Documentation
Info sheet