- Article no.:
- CP 6106.300
- Design
- Stationary
- Benefits
- Reliable protection of cable management
- Colour
- RAL 7035
- Supply includes
- Cross member
Support section
Vertical aluminium moulding, may be opened
- Load capacity (static)
- 25 kg
- Dimensions
- Width: 600 mm
Height: 1,093 mm
Depth: 660 mm
- Packs of
- 1 pc(s).
- Net weight
- 28 kg
- Gross weight
- 29.7 kg
- Customs tariff number
- 73269098
- EAN
- 4028177698444
- ETIM 9
- EC002534
- ECLASS 8.0
- 27182604
- Product description
-
CP Pedestal, complete for operating housing, CP 60, WHD: 600x1093x660 mm