This item will be discontinued on: 15 Jan 2019
Reinforcement bracket for TS, TP universal console
Article no.: TS 8800830
For use as an additional stabiliser to the clamping straps when populated enclosures are screw-fastened via the base tray to the base/plinth or pallet for transportation purposes.
- Article no.:
- TS 8800830
- Product description
- For use as an additional stabiliser to the clamping straps when populated enclosures are screw-fastened via the base tray to the base/plinth or pallet for transportation purposes.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TS
TP universal console - Packs of
- 4 pc(s).
- Net weight
- 0.452 kg
- Gross weight
- 0.551 kg
- Customs tariff number
- 73182900
- EAN
- 4028177389342
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- TS Reinforcement bracket, for TS, TP universal console
- Documentation
- Info sheet