Baying cover, top for VX, VX IT, TS, TS IT

Article number: TS 8800.892

A cover with two end caps may additionally be clipped over the seal between the two enclosures. This prevents dirt and liquid from accumulating on the baying seal.

Article number:
TS 8800.892
Product description
A cover with two end caps may additionally be clipped over the seal between the two enclosures. This prevents dirt and liquid from accumulating on the baying seal.
Material
Sheet steel
Supply includes
Assembly parts
Assembly instruction
May also be fitted in the width with enclosure suites bayed back-to-back.
May also be used in conjunction with dust guard trim.
Easily cut to length for other sizes
To fit
Enclosure type: VX
VX IT
TS
TS IT
Depth: = 1,000 mm
Packs of
1 pc(s).
Net weight
0.52 kg
Gross weight
0.68 kg
Customs tariff number
94039910
EAN
4028177482616
ETIM 9
EC002622
ECLASS 8.0
27189263