- Article no.:
- TS 7824.540
- Product description
- For retrospective baying of enclosures with screw-fastened or lockable side panels.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Packs of
- 4 pc(s).
- Net weight
- 0.92 kg
- PCF per pack (cradle-to-gate)
- 14.2 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177345461
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
- DK Baying clamp, For retrospective baying of enclosures, with screw-fastened or lockable side panels., External mounting, For TS, TS IT
- Documentation
- Info sheet
Baying connector, external, 9 mm
For retro-baying of enclosures with side panels.
For VX, VX IT, TS IT/TS IT with side panels.
Material: Sheet steel, spray finished in RAL 7035
For retro-baying of enclosures with side panels.
For VX, VX IT, TS IT/TS IT with side panels.
Material: Sheet steel, spray finished in RAL 7035