PS punched section with mounting flange 23 x 73 mm for TS, VX SE

Article no.: SZ 4371000

For direct mounting on the horizontal enclosure sections of a TS. Only suitable for mounting to the vertical enclosure sections in conjunction with an adaptor. Simply locate into the TS punchings and secure.

Article no.:
SZ 4371000
Product description
Variable, with 5 rows of holes for universal skeleton structures or partial assembly. Simply locate into the system punchings and secure.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly screws
Installation options
On the vertical TS, VX SE enclosure section via adaptor rails for VX compatibility
On the horizontal TS enclosure section
On the horizontal VX SE enclosure section, bottom
On the horizontal VX SE enclosure section, top in the width
To fit
Enclosure type: ES 5000
CS modular enclosures
TP universal console
Depth: = 600 mm
Packs of
4 pc(s).
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Data sheets
Technical Data sheet