Cable clip for C rail, combination rail

Article no.: DK 7098.000

For attaching cables to the C rail.

Article no.:
DK 7098.000
Design
for cable diameter 38 – 42 mm
Product description
For attaching cables to the C rail.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Plastic insert
Min. cable diameter
38 mm
Max. cable diameter
42 mm
Packs of
25 pc(s).
Net weight
2 kg
Gross weight
2.006 kg
PCF per pack (cradle-to-gate)
8.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73182900
EAN
4028177124547
ETIM 9
EC000454
ETIM 8
EC000127
ECLASS 8.0
23140202
Product description
DK Cable clamps, for cable diameter: Ø: 38 - 42 mm
Cable clamps 38 - 42 mm
For attaching cables to C rails. For cable diameter 38 - 42 mm.
Material: sheet steel, zinc-plated, passivated, with plastic insert.