This item will be discontinued on: 31 Dec 2021
- Article number:
- DK 5502.110
- Product description
- For easier mounting of 482.6 mm (19") installed components within the mounting level.
- Applications
- To support heavy installed equipment
- Material
- Sheet steel
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Load capacity
- max. 150 N
- Note
- Effective contact surface 35 mm per side
- Packs of
- 1 pc(s).
- Net weight
- 0.64 kg
- Gross weight
- 0.84 kg
- Customs tariff number
- 76042990
- EAN
- 4028177938007
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- 19" installation aid, max. load capacity 150 N