This item will be discontinued on: 31 Jan 2021
- Article number:
- SZ 5001.237
- Product description
- Secure cable routing in conjunction with cable entry grommets, connector grommets. Fitted instead of standard gland plates.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TP: = 1,600 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.839 kg
- Gross weight
- 0.84 kg
- Customs tariff number
- 73269098
- EAN
- 4028177556881
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- CM Cable entry plate, for CM, TopPult-System, for W: 1600 mm