Data distributor LSA-plus system

Article number: DK 7870.830

24 x RJ 45 jacks, shielded, cover with quick-release fastener, with strain relief, earthing connection and 12 patch cables STP, 0.6 m, yellow.

Article number:
DK 7870.830
Product description
24 x RJ 45 jacks, shielded, cover with quick-release fastener, with strain relief, earthing connection and 12 patch cables STP, 0.6 m, yellow.
CAT class (Data transmission)
6
Packs of
1 pc(s).
Net weight
2.7 kg
Gross weight
2.72 kg
Customs tariff number
94032080
EAN
4028177249127
ECLASS 8.0
19170112