Patch panel to accommodate SC duplex and LC quad fibre-optic couplings

Article no.: DK 7154035

To accommodate SC-Duplex and LC-Quad fibre-optic couplings, with accommodation facility for cable clamp straps.

Article no.:
DK 7154035
Product description
With accommodation facility for cable clamp straps DK 7610.000 or DK 7611.000.
Material
Sheet steel
Colour
RAL 7035
Number of locations
12
Number of locations
Packs of
1 pc(s).
Net weight
0.425 kg
Gross weight
0.525 kg
Customs tariff number
94039910
EAN
4028177166660
ECLASS 8.0
19170113
482.6 mm (19") patch panel, 1 U

For installing 12 SC-duplex couplings including cable
clamping fixture options.
Material: Sheet steel
Paint finish: RAL 7035