This item will be discontinued on: 20 Jan 2021
- Article no.:
- DK 7063850
- Product description
- Depending on the distance between the two 482.6 mm (19") mounting levels, the installation kit is screw-fastened in the depth between the L-shaped mounting angles or 482.6 mm (19") mounting frame.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Distance between levels
- 550 ‐ 850 mm
- Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19" - Packs of
- 2 pc(s).
- Net weight
- 1.852 kg
- Gross weight
- 2.052 kg
- Customs tariff number
- 83024900
- EAN
- 4028177147614
- ECLASS 8.0
- 27189261
- Product description
- DK Installation kit, depth-variable, For 482.6 mm (19") component shelves, distance between levels: 550-850 mm
- Documentation
- Info sheet
Server rails, infinitely adjustable,
for network enclosures with two 482.6 (19 inch)
levels.
The length of the server rails is fully adjustable
between 550 to 850 mm. They are mounted between
two 482.6 mm (19 inch levels).
Material:
Sheet steel
Surface finish: Zinc-plated, passivated
Length: 550 - 850 mm
for network enclosures with two 482.6 (19 inch)
levels.
The length of the server rails is fully adjustable
between 550 to 850 mm. They are mounted between
two 482.6 mm (19 inch levels).
Material:
Sheet steel
Surface finish: Zinc-plated, passivated
Length: 550 - 850 mm