- Article no.:
- SZ 2367120
- Product description
- The clamps may be used directly on the device or operating equipment on the mounting plate for cable shield contact.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Size
- 12 mm
- Note on Model No.
- 1 assembly bracket
- Packs of
- 50 pc(s).
- Net weight
- 0.25 kg
- Gross weight
- 0.284 kg
- PCF per pack (cradle-to-gate)
- 1.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177022225
- ETIM 9
- EC000127
- ETIM 8
- EC000127
- ECLASS 8.0
- 23159090
- Product description
- SZ EMC earth clamps, size: 12 mm