- Article no.:
- TS 8108.750
- Benefits
- Automatic potential equalisation via assembly components
- High EMC protection thanks for a special EMC seal
- Easy positioning with the location aid
- Earthing bolt with contact surface
- Product modification
- The benefits are improved forming qualities, an optimised corrosion behaviour and a uniform look.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- with zinc magnesium coating
Powder-coated on the outside
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Protection category to IEC 60 529
- IP 54
- Basic material
- Sheet steel
- To fit
- Enclosure type: TS 8
Height: = 2,000 mm
Depth: = 800 mm
- Packs of
- 2 pc(s).
- Net weight
- 37.4 kg
- Gross weight
- 38.6 kg
- EAN
- 4028177499034
- ECLASS 8.0
- 27189264
- Product description
-
TS EMC side panel, for TS, for WD: 2000x800 mm, Sheet steel