- Article number:
- SZ 1490.010
- Design
- Standard for KS plastic enclosures
- Product description
- The unlocked handle folds out forwards, and the lock is opened by swivelling.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Lock
- Lock version: Prepared for lock inserts, version A, the installation of profile semi-cylinders with an overall length of 40 or 45 mm (to DIN 18 252) or lock and push-button inserts with a length of 40 mm
- To fit enclosure type
- KS with 3-point lock
- Packs of
- 1 pc(s).
- Net weight
- 0.475 kg
- Gross weight
- 0.496 kg
- Customs tariff number
- 83024110
- EAN
- 4028177526990
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
KS Ergoform-S lock system, Standard for KS plastic enclosure, RAL 7035