IT monitoring

  • CMC III – Monitoring system
    CMC III – Monitoring system

    IT security is now inextricably linked with the Computer Multi Control (CMC) monitoring system. It has become firmly established as a permanent feature of physical IT security, allowing modern IT infrastructures to be operated securely, while at the same time ensuring optimum performance.

    More

  • Monitor/keyboard unit with 17" TFT display and VGA/DVI connection
    Monitor/keyboard unit with 17" TFT display and VGA/DVI connection

    1 U chassis with 17" TFT display, English or German keyboard layout, with telescopic slides.

    More

  • KVM switch
    KVM switch

    Compact KVM switch for central server administration of 8 units. May be attached directly behind the monitor/keyboard unit, no additional U is required.

    More

  • Management software
    Management software

    Software for integrated monitoring of physical IT infrastructure and servers.

    More

+
[X] Close

Required