IT rack systems

  • Cable management enclosure for TS IT
    Cable management enclosure for TS IT

    For laying, securing and storing cables or as an empty enclosure with uneven LCP installations.

    More

  • TX CableNet
    TX CableNet

    No more cable spaghetti! This new IT rack from Rittal combines years of experience and expertise in the network infrastructure sector into one extraordinary solution – taking cable management to the next level. The clearly structured IT rack portfolio, with variants tailored to specific practical applications, provides a rapid overview and makes product selection easier. The 8 standard variants, each with site-variable cable routing, allow targeted cable management of large numbers of cables, and bring structure and order into IT cabling. The new “waterfall” principle for optimised cable routing via the roof allows for the critical bending radius while also minimising the risk of damage to the cables. An efficient frame concept delivers proven stability and flexibility, while also maintaining compatibility with the range of TS & VX components for maximum configuration options.

    More

  • TS IT
    TS IT

    The platform meets all expectations of a modern network or server rack. Tool-free interior installation, maximum load capacity and structured cable management for universal use as a corridor distributor or in the data centre. The perfect equipment to suit any climate control concept: Solid glazed door for high-performance server applications with refrigerant- or water-based LCP cooling or vented doors for room air-conditioning

    More

  • TE 8000
    TE 8000

    The TE 8000 provides a flexible platform for a wide range of requirements. The frameless design of the enclosure, which may be dismantled, allows optimum access to the 482.6 mm (19") level during installation, for all work on your installed equipment, and for any future reconfigurations.

    More

  • Distributor racks
    Distributor racks

    Distributor racks for optimum accessibility from all sides during assembly and installation in addition to unrestricted airflow, due to the open design.

    More

+
[X] Close

Required