Baying – other accessories
-
Angular baying bracket
The alternative to baying bracket TS 4582.500 and for individual interior installations.
-
Combination angle for VX, TS
For optimum distribution of tensile forces during transportation of bayed enclosures by crane.
-
Baying attachment, vertical for TS/TS
For baying two populated enclosures on the vertical enclosure section. Using the fastening bolts, the enclosure is pulled into a defined end position, with a height or side offset of up to ±2 mm.
-
Baying attachment, vertical for TS/TS with divider panel
Only suitable for mounting in conjunction with the angle brackets of the divider panel.
-
Baying clamp, horizontal for back-to-back mounting
For back-to-back mounting and in situ assembly of enclosures with mounting plate in the rearmost installation position.