Support arm system 120
-
Support section CP 120 Solid
Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.
-
Support section CP 120 Open
Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via cover section. X-shaped profiling for greater load capacity, large cable routing channels. Upper channel adequate for cables with large connectors (e.g. DVI or VGA) and available/usable throughout the entire system.
-
Support section CP 60 Solid
Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.
-
Support section CP 60 Open
Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via cover section. With clamping elements for higher load capacity.
-
Support section, height-adjustable for support arm systems
The new height-adjustable support section ensures that you always have a good view of the key parameters in human/machine interaction. The system can be fitted directly to the components in the CP 120 support arm system without any further adaptation on the wall side, and on the enclosure side on support arm system CP 60 or CP 120 depending on the model.
-
Clamping elements for support sections CP 60/120, open
For additional protection against rotation and twisting of the open section.
-
Attachment CP 120 for support arm connection Ø 130 mm
For rigid fastening of the enclosure to the support arm system 120
-
Adaptor support arm connection Ø 130 mm to 120 x 65 mm
For external mounting of operating housings with support arm cut-out 120 x 65 mm and connection console VESA 75/100
-
Adaptor CP 120 to support arm, height adjustable
Adaptor CP 120 to support arm, height adjustable
-
Adaptor for Siemens Pro-Panel
For external mounting of Siemens Simatic to support arm system CP 40, steel or CP 60/120 with support arm connection 120 x 65 mm.
-
Coupling CP 120 for support arm connection Ø 130 mm
For swivel mounting of the enclosure on the vertical section of the support arm system 120
-
Angle coupling 90°, CP 120 for support arm connection Ø 130 mm
For swivel mounting of the enclosure on the horizontal part of the support arm system. Enclosure may be suspended or top-mounted. Removable cover for simple cable entry.
-
Adaptor from support arm connection Ø 180 mm to Ø 130 mm
For mounting between enclosures and coupling or attachment or pivot.
-
Top-mounted joint CP 120 Vertical outlet
For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling.
-
Top-mounted joint CP 120 Horizontal outlet
For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling. Removable cover for simple cable entry.
-
Wall/base mounting bracket CP 120, large
For stable attachment of the support arm system to vertical or horizontal surfaces.
-
Wall/base mounting bracket CP 120, small
For rigid attachment of the support arm system to vertical or horizontal surfaces.
-
Wall-mounted hinge CP 120 Horizontal outlet
For swivel mounting of the support arm on vertical surfaces. Removable cover for simple cable entry.
-
Wall-mounted hinge CP 120 Horizontal outlet, without height offset
For swivel mounting of the support arm on vertical surfaces.
-
Wall-mounted hinge CP 120 Vertical outlet
For swivel mounting of the support arm on vertical surfaces. Removable cover for simple cable entry.
-
Angle piece 90° CP 120
For connecting horizontal and vertical support arm components. Removable cover for simple cable entry.
-
Intermediate hinge CP 120 without height offset
For vertically hinged connection of horizontal support sections within the support arm system.
-
Intermediate hinge CP 120
For vertically hinged connection of horizontal support sections within the support arm system. Removable cover for simple cable entry.
-
Connection console for support arm connection 120 x 65 mm
For rear connection of slimline operating housings. Removable lid for simple cable entry