other components
-
Connection console VESA 75/100
For rear connection of flat command panels, standard TFTs and industrial PCs with VESA 75/100 connection. May be connected to Rittal support arm systems CP 40 and CP 60, and also CP 120 by using an adaptor from support arm connection Ø 130 mm to rectangular 120 x 65 mm.
-
Adaptor for IP compatibility for support arm connection Ø 130 mm
For ensuring the protection category between the operating housing and stand/support arm system.
-
Connection console for support arm connection 120 x 65 mm
For rear connection of slimline operating housings. Removable lid for simple cable entry
-
Adaptor support arm connection Ø 130 mm to 120 x 65 mm
For external mounting of operating housings with support arm cut-out 120 x 65 mm and connection console VESA 75/100
-
Support section, height-adjustable for support arm systems
The new height-adjustable support section ensures that you always have a good view of the key parameters in human/machine interaction. The system can be fitted directly to the components in the CP 120 support arm system without any further adaptation on the wall side, and on the enclosure side on support arm system CP 60 or CP 120 depending on the model.
-
Adaptor from support arm connection Ø 180 mm to Ø 130 mm
For mounting between enclosures and coupling or attachment or pivot.
-
Adaptor for Siemens Pro-Panel
For external mounting of Siemens Simatic to support arm system CP 40, steel or CP 60/120 with support arm connection 120 x 65 mm.
-
Connection plate with reinforcement plate
For easy location of the command panel onto the support arm or pedestal.
-
Angle adaptor 90° For support arm combination CP 60 to CP 40
For support arm combination CP 60 to CP 40
-
Adaptor CP 120 to support arm, height adjustable
Adaptor CP 120 to support arm, height adjustable
-
Housing coupling For desktop mounting
The stable, rotating connection with extra space for cable routing. For additional stability of the roof and base with heavy installed equipment.
-
Pivot with/without jib
For direct, vertically hinged integration into machines and systems. Enclosure suspended or top-mounted. With integral rotation range restrictor. To fit enclosures with mounting cut-out Ø 130 mm.
-
Tilting adaptor 10° for support arm connection Ø 130 mm
For mounting between coupling, system 60/120 or attachment, system 60/120 or angle coupling, system 60/120, and the command panel.
-
Tilting adaptor 10° for support arm connection 120 x 65 mm
For mounting between coupling, system 60/120 or attachment, system 60 and the command panel
-
Tilting adaptor ± 45° for support arm connection Ø 130 mm
For mounting between coupling, system 60/120 or attachment, system 60/120 or angle coupling 90°, system 60/120, and the command panel
-
Tilting adaptor +100°/–60° for support arm connection 120 x 65 mm
For mounting on IW worktop, prepared for attachment Ø 130 mm, surfaces or attachments/couplings with support arm connection 120 x 65 mm. To fit enclosures up to 20 kg with support arm connection. With cable tube for protected cable entry.
-
Tilt coupler For support arm system CP 60
For mounting two enclosures on a support arm/stand system.
-
Connection adaptor CP-L Ø 130 mm o CP-L rectangular 120 x 65 mm
For external mounting of command panels with CP-L support arm cut-out, 120 x 65 mm.
-
Connection plates CP-L with reinforcement plate
Connection plate for easy mounting of the command panel on support arm/pedestal.
-
Enclosure attachment, tilting, base mounting CP-L, square 120 x 65 mm
The enclosure attachment can be mounted either on the support arm connection of the Optipanel enclosure or on the underside or rear of any enclosure.
-
Adjustment set for support section CP-XL
The adjustment set also supports post-installation alignment of the CP-XL support section.
-
Clamping elements for support sections CP 60/120, open
For additional protection against rotation and twisting of the open section.