Nuts and bolts
-
482.6 mm (19") fastener, 1 U with contact
Assembly component for one 482.6 mm (19") mounting level
-
Captive nuts
M5/M6, for the attachment of rack-mounted electronic equipment, 482.6 mm (19") installed equipment and blanking plates to mounting angles, 482.6 mm (19").
-
Multi-tooth screws
For optimum transmission of torques, extended tool life and increased safety and reliability when tightening and loosening screw connections.
-
Assembly screws
For electronic equipment, 482.6 mm (19˝) installed components and blanking plates.
-
Slot-in cable gland, 482.6 mm (19")
Consists of an expanding nut which is inserted into the square attachment hole at the front and then secured with the assembly screw.
-
Spring nuts with screws for T-slot mounting angle
M6 x 10 mm for T-slot mounting angle, ensure flexible, secure mounting of accessory components on the T-slot mounting angles.