Doors for TS and TS IT
-
Handle adaptor for comfort handle
The handle adaptor compensates for the design chamfer in the door profile to enable installation of the comfort handle.
-
Lockable and adjacent door for TS, TS IT, SE
For example, if two 400 mm doors instead of one 800 mm wide door are used to comply with escape routes.
-
Glazed door, vented for TS, TS IT, SE
To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E.
-
Lock components for TS, TS IT, SE
For retrofitting a glazed door or sheet steel door in place of a rear panel.
-
Sheet steel door for DK-TS
To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E.
-
Sheet steel door, vented for DK-TS
To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E.
-
Sheet steel door, vertically divided, vented for DK-TS
To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.
-
Sheet steel door, vertically divided, solid for DK-TS
To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.
-
Sheet steel glazed door, vertically divided for TS 8
To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.
-
All-glass door, vertically divided for DK-TS
To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.