Socket strips
-
Socket strip in an aluminium duct
Socket strips in an aluminium duct, available in various lengths with different functional elements and variable attachment options.
-
Socket strip with power measurement
For measuring the power consumption of the connected consumers, pin patterns: "earthing pin", various mounting options
-
Socket strip in a plastic housing
Socket strips 230 V, unrestricted use, including angular connectors, thanks to the long row arrangement of plug-type contacts.
-
Socket strip with ammeter
For measuring the power consumption of the connected consumers, pin patterns: "earthing pin", various mounting options
-
Service socket for enclosure frame attachment
Service socket to enclosure frame attachment/16 A. Integration of a service socket within a separate supply circuit, independently of the IT network and UPS.
-
Socket strip for IEC 320 connectors
Socket strips in various designs for attaching into frames, wall-mounted distributors DK (horizontal) or between a pair of 482.6 mm (19") mounting angles.