Small enclosures
-
Switch housings Stainless steel
Switch housing made from stainless steel 1.4301 (AISI 304) with switch cut-outs, diameter: 22.5 mm. Protection category IP 66.
-
Terminal boxes KL Stainless steel
Terminal boxes, stainless steel 1.4301 (AISI 304), Protection category IP 66.
-
Bus enclosures BG Stainless steel
Stainless steel bus enclosures 1.4301 (AISI 304), incl. 180° hinge. Protection category IP 66.
-
Small enclosures KX Terminal box KX, stainless steel, without gland plate
System perfection. The new KXY small enclosure (stainless steel) offers maximum data quality and consistency in engineering as well as flexibility and safety for a wide range of applications
-
Small enclosures KX E-Box KX, stainless steel
The small enclosure KX, E-Box KX (stainless steel), offers remarkable ease of assembly and flexibility when selecting lock systems. The series-standard 180° hinges provide easy access to the enclosure interior.
-
Small enclosures KX Bus enclosures KX, stainless steel
The small enclosure KX, bus enclosure KX (sheet steel), allows for flexible interior installation and provides easy access thanks to the series-standard 180° hinges.