Machine options for Wire Terminal
-
Crimping machine LD-I for Wire Terminal
The electro-pneumatic insulation stripping and crimping centre with double magazine is used for machining reels of loose, insulated wire end ferrules in the range from 4 to 6 mm² (AWG 12 – 10) and crimping lengths from 10 to 12 mm. The LD-I crimping machine has an interface to communicate with the Rittal Wire Terminal fully automated wire processing machine and supports complete functional integration.
-
Crimping machine RC-I for Wire Terminal
Crimping machine with 5-way magazine for processing insulated wire end ferrules on a reel. This device has an interface to communicate with the Rittal Wire Terminal fully automated wire processing machine and supports complete functional integration. This item calls for the additional purchase of training course 5058.207.
-
Crimping machine R8-I for Wire Terminal
Wire stripping and crimping centre for taped wire end ferrules on a reel has an interface to communicate with the Rittal Wire Terminal fully automated wire processing machine and supports complete functional integration.
-
XL wire store for Wire Terminal
The modular wire store XL allows space-saving accommodation of six wire drums on two storeys. This enables the controlled infeed of 12 wire types into the Wire Terminal from the central wire store via the wire guides. Depending on the number of wires used, the wire store may be extended to a maximum of 36 wire containers with additional modules on the left and right.
-
Printer option for Wire Terminal
The print option allows automatic labelling of the assembled wires in black or white. The automated printing system is integrated into the fully automated Wire Terminal process.
-
Function module for Wire Terminal
The functional module supports fully automated assembly and labelling of wires from 0.5 to 6 mm².
-
Wire printer add-on module for Wire Terminal
The Wire Printer add-on module supports manual labelling of wire and cable materials as well as flat materials outside of the Wire Terminal.
-
Wire printer trolley for Wire Terminal
The wire printer trolley option enables simplified handling of the printer systems.
-
Lift option for Wire Terminal
The lift option with the Wire Terminal WT can accommodate up to three crimping machines. It fully automatically positions the crimping machine in the intended operating position, as and when required.