Contact
News
Rittal worldwide
Imprint / Legals
Israel ▾
Sitemap
start
Products
Enclosures
Small enclosures
Compact enclosures
Enclosure systems
IT rack systems
IT enclosures
Console systems/PC enclosure systems/Industrial Workstations
Operating housings/ support arm systems/ stand systems
Hygienic Design
Stainless steel
Special applications
Outdoor enclosures
Power distribution
Busbar systems
VX25 Ri4Power
Ri4Power TS 8
Ri4Power ISV distribution enclosure
IT power
Climate control
Air cooling
Cooling units
Liquid cooling
IT cooling
Enclosure heater
Outdoor climate control
Accessories for climate control
Rittal Automation Systems
Milling
Laser machining
Busbar machining
Component cutting
Assembly
Wire processing
Handling
Manual tools
Software
Trainings
IT infrastructure
RiMatrix S
IT rack systems
IT enclosures
IT power
IT cooling
IT monitoring
IT security solutions
Modular data centre solutions
Software & services
CAD data
EPLAN Platform
Configurators
Planning software
Management software
Consulting services
Service
Technical support/hotline
Accessories
Rittal ePOCKET
Base/plinth
Base
Walls
Baying system
Doors/locks
Roof/wall mounting
Interior installation
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Company
Rittal – The System.
Product basis
Software
System Consulting
Service
Faster - better - worldwide
Portrait
About us
Corporate principles
Management
History
Facts and Figures
Careers
Working at Rittal
Joining us
Jobs
Tips for your application
Press
Press releases
Contacts
Search archive
Magazine be top
Global Sourcing
Requirements
Locations
Trade fairs
Locations
Friedhelm Loh Group
Sister companies
Contact
References
Satisfied customers
Enclosures
Power distribution
Climate control
IT infrastructure
Software & service
Applications
Automotive
Railway technology
Renewable energy
Airports
Information technology
Maritime applications
Mechanical engineering
Food and luxury goods industry
Public contracts
Support
Service
Spare parts
Services
Service contracts
Repairs
Consulting services
Planners and engineering offices
Data centres
Industry Solutions
Software
CAD data
EPLAN Platform
Configurators
Planning software
IT management software
Technical knowledge
Product approvals
Surface protection
QM reports
EMC concept
Handling guidelines
Downloads
RITTAL
–
Accessories
–
Human/machine interface
–
Keyboards, supports and drawers
–
Drawers and flaps
Enclosures
Power distribution
Climate control
Rittal Automation Systems
IT infrastructure
Accessories
Rittal ePOCKET
Base/plinth
Base
Walls
Baying system
Doors/locks
Roof/wall mounting
Interior installation
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Handles
External mounting accessories
Front assembly
Monitors and accessories
Keyboards, supports and drawers
Keyboards
Supports
Drawers and flaps
Drawer 482.6 mm (19")/2 U for keyboard and mouse
Drawer for keyboard and mouse with mousepad support
Keyboard drawer 1 U for two pairs of 482.6 mm (19") mounting angles
Keyboard drawer 2 U for one 482.6 mm (19") mounting level
Paper removal flap for installation in surfaces
Fold-out tray for keyboard and mouse
Keyboard rack, 482.6 mm (19")
Drawer 482.6 mm (19") for keyboard
Interfaces
Signal pillars
Keyboard drawer 1 U for two pairs of 482.6 mm (19") mounting angles
For the 482.6 mm (19") mounting level, suitable for accommodating keyboards up to 420 x 40 x 220 mm, fully extendible, lockable.
Model No.
[X] Close
Required