PSM MID measurement module

Model No. 7859.332

  Product Lifecycle  
Expired
  • PSM MID measurement module
    Product details

    For upgrading existing installations or for measuring individual 16 A/32 A equipment.

    + Also required

    + Product description

    Product description: For upgrading existing installations or for measuring individual 16 A/32 A equipment, the PSM 1 U MID measurement modules may be used. These are readily integrated into a 482.6 mm (19") level or into the Zero-U space of the rack, and connected using suitable connection cables. These measurement modules have an MID-compliant active energy meter and are therefore suitable for energy billing purposes. MID stands for "Measurement Instruments Directive" and regulates 10 types of measurement equipment based on EU Directive 2004/22/EC. MID-approved equipment is authorised for use throughout the EU.
    Benefits: For 16 A and 32 A phase current
    Easy to assemble
    MID certification of the active energy meter, suitable for energy billing purposes
    CAN bus for direct connection to CMC III system (RJ 45, 2 x socket)
    Extensive management and monitoring functions (via CMC III)
    High-MTBF and measurement accuracy of +/- 1%
    Energy-efficient electric design – minimal inherent power consumption
    1 U, 482.6 mm (19") sheet steel enclosure, for flexible mounting
    Material: Enclosure: Sheet steel
    Colour: RAL 9005
    Supply includes: Assembly parts
    Qty.: 2
    Phases per infeed: 3~
    Input voltage: 400 V AC
    Rated current: 32 A
    Directives: Low Voltage Directive 2014/35/EU
    EMC Directive 2014/30/EU
    IP protection category to IEC 60 529: IP 51
    Standards: IEC 60 950
    IEC 61 000-4
    IEC 61 000-6
    EN 55 022
    Measurement functions, description: Voltage V, current A, frequency Hz
    Active power, active energy, apparent power, apparent energy
    Power factor (cos phi)
    Zero conductor current measurement/load imbalance detection
    Measurement per phase or infeed
    Dimensions: Depth: 200 mm
    Operating temperature range: -25 °C...55 °C
    Ambient humidity (non-condensing): 95 %
    Relative humidity (non-condensing): 10 %
    Storage temperature range: -25 °C...70 °C
    Packs of: 1 pc(s).
    Weight/pack: 3,92 kg
    Customs tariff number: 85369001
    EAN: 4028177677609
    ETIM 7.0: EC000330
    ECLASS 8.0: 27371306
    Product description: DK PSM MID measurement module, HxD: 1 U x 200 mm, 400 V, 3~, 32 A, Infeed: 2

    + Approvals

    Certificates:
    EAC: 
    RU

    + Downloads / CAD

    Data Sheets:
    Technical system catalogue: 
    DE EN
    Visio Shapes: 
    DE, EN
    Documentation:
    Instructions: 
    DE DE, EN, FR EN

    + Add accessories

     PSM MID measurement module

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close