Connection cable for PSM MID measurement module/inline meter
Model No. 7859.335
Product Lifecycle
Expired
+ Product description
Supply includes: |
Connection cable (set) comprising input & output cables for a circuit of the PSM-MID module If both circuits of the MID module are used, this article must be ordered twice. The connection cable set is comprised of 2 cables per pack |
---|---|
Number of wires: | 5 |
Connector (type): | CEE 3L+N+PE 6h |
Rated current (max.): | 32 A |
Connection cable (type): | H07RN-F |
Operating temperature range: | -25 °C...55 °C |
Sockets: | CEE 3L+N+PE 6h |
Relative humidity (non-condensing): | 20 %...90 % |
Storage temperature range: | -25 °C...70 °C |
Input cable connection (type/length): | 2 m |
Output cable connection (type/length): | 2 m |
Packs of: | 1 pc(s). |
Weight/pack: | 2.222 kg |
Customs tariff number: | 85444290 |
EAN: | 4028177677623 |
ETIM 7.0: | EC001576 |
ECLASS 8.0: | 27060402 |
Product description: | DK Connection cable, L: 2 m, 32 A, H07RN-F, Input/output: CEE, For PSM |