Discontinued article.
Information on the discontinued articles
This item will be discontinued on 30.01.2020
The indicated successor item is suitable for the AX enclosure system 2473010
Protective roof for AX
The indicated successor item is suitable for the AX enclosure system 2473010
Protective roof for AX
Close
Product details
Reliable protection for outdoor siting – with water run-off to the rear. Material: Stainless steel 1.4301 (AISI 304)
+ Product description
Product description: | Reliable protection for outdoor siting – with water run-off to the rear. Easily retro-fitted. |
---|---|
Material: | Stainless steel 1.4301 (AISI 304) |
Surface finish: | Brushed, grain 240 |
Supply includes: | Assembly parts |
Note: |
For outdoor siting, we generally recommend a rain canopy above the enclosure or the gap between the door and the enclosure, in order to protect against water and UV radiation. Testing of IP protection categories for water protection (2nd code number to IEC 60 529) cannot be compared with an enclosure sited outdoors or under similar conditions Depending on the ambient conditions, additional measures may be required |
To fit enclosure type: | AE stainless steel |
To fit width: | = 600 mm |
To fit depth: | = 210 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 2,42 kg |
Customs tariff number: | 94039910 |
EAN: | 4028177024526 |
ETIM 7.0: | EC000744 |
ECLASS 8.0: | 27182405 |
Product description: | SZ Rain canopy, for AE, for WD: 600x210 mm, Stainless steel 1.4301 |