Compact light

Model No. 4140.010

  Product Lifecycle  
Expired
  • Compact light
  • Compact light

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 30.01.2019
    Please note the amended version of the alternative product recommendation: PRO64749
     

    Close
    Product details

    Compact light – slimline, space-saving light for use inside the enclosure

    + Product description

    Benefits: Slimmer: Around 50% less height and depth and therefore around 75% less volume than conventional lights
    Faster: Universal fast attachment to the TS slots via clips, screws, or powerful magnets (optional). Simply slide in at the side or rear, fit the light, and it's done!
    Door-operated switch can also be connected via a 2-pole connector
    Transparent light cover, grooved on the inside
    Colour: Similar to RAL 7035
    Supply includes: Compact light with clip and screw mounting kits
    Light
    Light cover
    Connection cable
    Assembly parts
    Power consumption: 8 W
    Length of connection cable: 3 m
    Mounting distance screws: 475 mm
    Ballast: Wide-range electronic ballast
    Connection options: Integral connection cable with open end
    Door-operated switch
    Light: Fluorescent lamp T5
    Protection class: II (all-insulated)
    Switch (type): Integral, on/off/door-operated switch mode
    Cable deflection via rear possible: yes
    Light cover: yes
    Light – installation type: Screw-fastening
    Clip attachment
    Magnetic attachment (accessory)
    Rated impulse withstand voltage, phase to earth: 1000 V AC
    Rated impulse withstand voltage, phase to phase: 500 V AC
    Rated insulation voltage: 500 V DC/1s
    Mounting distance clip/magnet: 400 mm
    Installation options: TS horizontal section of the roof frame: direct
    TS, SE vertical section: direct
    SE extrusions at the front and rear of the roof frame: direct
    SE extrusions at the side of the roof frame: direct
    AE, CM, TP: with magnet mounting kit
    AE: with rail for interior installation
    Note: Door-operated switch can also be connected via a 2-pole connector
    Note on Model No.: Cable deflector across rear possible
    Dimensions: Width: 455 mm
    Height: 59 mm
    Depth: 24 mm
    Operating temperature range: -15 °C...45 °C
    OUT_RATED_CURRENT_110_60: 0.08 ‐ 0.15 A
    Rated current: 0.04 ‐ 0.09 A
    Storage temperature range: -20 °C...70 °C
    Rated operating voltage: 100 V - 240 V, 1~, 50 Hz/60 Hz
    IP protection category to IEC 60 529: IP 20
    Packs of: 1 pc(s).
    Weight/pack: 0,6 kg
    Customs tariff number: 94054990
    EAN: 4028177522725
    ETIM 7.0: EC000321
    ECLASS 8.0: 27189241
    Product description: SZ Compact light, WHD: 455x59x24 mm, 8 W, 100-240 V, 50/60 Hz, Integral on/off/door-operated switch mode, ENEC

    + Downloads / CAD

    Documentation:

    + Add accessories

     Compact light

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close