Flex-Block corner pieces, 100 mm for TS, TS IT, SE, PC, TE

Model No. 8100.000

  Product Lifecycle  
Limited
  • Flex-Block corner pieces, 100 mm for TS, TS IT, SE, PC, TE
    Product details

    High-strength plastic corner pieces for individual tool-free assembly with Flex-Block trim panels and accessories.

    + Also required

    + Product description

    Product description: High-strength plastic corner pieces for individual tool-free assembly with Flex-Block trim panels and accessories.
    Benefits: Freely combinable base/plinth system for virtually any application. Trim panels and corner pieces may be combined in variable heights.
    Material: Corner pieces: Fibreglass-reinforced plastic
    Cover caps: ABS
    Colour: RAL 9005
    Supply includes: 4 corner pieces
    4 cover caps
    Assembly parts for mounting on the enclosure
    Dimensions: Height: 100 mm
    Packs of: 4 pc(s).
    Weight/pack: 2.504 kg
    Customs tariff number: 39269097
    EAN: 4028177692398
    ETIM 7.0: EC000721
    ECLASS 8.0: 27182003
    Product description: TS Flex-Block corner piece, for TS, TS IT, SE, PC, H: 100 mm

    + Approvals

    Certificates:
    EAC: 
    RU

    + Downloads / CAD

    Data Sheets:
    Documentation:
    Instructions: 
    DE, EN, FR RU

    + Add accessories

    + Tender texts

    Corner pieces, 100 mm high, for individual base/plinth
    configuration
    Fibreglass-reinforced plastic corner pieces for
    configuring a multifunctional base/plinth.
    Corner pieces are used for tool-free mounting of sheet
    steel trim panels.
    Plastic corner pieces prepared for the tool-free
    assembly of mounting rails on two levels.
    Special cut-outs for baying, base mounting and
    stacking of the corner piece.
    Prepared for accommodating adaptor sleeves for
    tool-free mounting of levelling feet and twin castors.
    Supply includes cover caps of ABS for tool-free
    clip-on mounting on plastic corner pieces
    and assembly parts for fastening the plastic corner
    pieces by base tray or threaded enclosure frame.
    Material: Fibreglass-reinforced plastic ABS
    Colour: RAL 9005
    Model No.: 8100000
    Manufacturer: Rittal GmbH & Co. KG

     Flex-Block corner pieces, 100 mm for TS, TS IT, SE, PC, TE

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close